Stainless Steel Pipe Flange Blank Flange Flat Face JIS10K, SUSF304L

Stainless Steel Pipe Flange Blank Flange Flat Face JIS10K, SUSF304L

JIS B 2220-compliant blank flange flat face (BL FF). Nominal pressure 10 K, material SUSF304L.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUSF304L-BLFF-10K-10A
SUSF304L-BLFF-10K-15A
SUSF304L-BLFF-10K-20A
SUSF304L-BLFF-10K-25A
SUSF304L-BLFF-10K-32A
SUSF304L-BLFF-10K-40A
SUSF304L-BLFF-10K-50A
SUSF304L-BLFF-10K-65A
SUSF304L-BLFF-10K-80A
SUSF304L-BLFF-10K-90A
SUSF304L-BLFF-10K-100A
SUSF304L-BLFF-10K-125A
SUSF304L-BLFF-10K-150A
SUSF304L-BLFF-10K-200A
SUSF304L-BLFF-10K-250A
SUSF304L-BLFF-10K-300A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 10A
Quote 15A
Quote 20A
Quote 25A
Quote 32A
Quote 40A
Quote 50A
Quote 65A
Quote 80A
Quote 90A
Quote 100A
Quote 125A
Quote 150A
Quote 200A
Quote 250A
Quote 300A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Closure (BL)
Flange Gasket Seat Configuration Entire surface seat (FF) Material SUSF304L Nominal Pressure 10K
Surface Treatment No