(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pipe, Flanged, Slip-On Weld Type, Plate Flange, Raised Face JIS10K, SUSF316L

Stainless Steel Pipe, Flanged, Slip-On Weld Type, Plate Flange, Raised Face JIS10K, SUSF316L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS B2220 compliant, slip-on welding type plate flange raised face. (SOP RF)Nominal pressure 10 K, material SUSF316L.

Part Number
SUSF316L-SOPRF-10K-125A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 286.00

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Flat Surface Washer (RF) Nominal Diameter 125A Nominal Pressure 10K
Surface Treatment No
X
whatsapp-qr whatsapp-icon