Stainless Steel Pipe Flange Slip-On Welded Type Plate Flange Flat Face JIS5K, SUSF316

Stainless Steel Pipe Flange Slip-On Welded Type Plate Flange Flat Face JIS5K, SUSF316

JIS B 2220-compliant slip-on welded type plate flange flat face (SOP FF). Nominal pressure 5K, material SUSF316

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUSF316-SOPFF-5K-10A
SUSF316-SOPFF-5K-15A
SUSF316-SOPFF-5K-20A
SUSF316-SOPFF-5K-25A
SUSF316-SOPFF-5K-32A
SUSF316-SOPFF-5K-40A
SUSF316-SOPFF-5K-50A
SUSF316-SOPFF-5K-65A
SUSF316-SOPFF-5K-80A
SUSF316-SOPFF-5K-90A
SUSF316-SOPFF-5K-100A
SUSF316-SOPFF-5K-125A
SUSF316-SOPFF-5K-150A
SUSF316-SOPFF-5K-200A
SUSF316-SOPFF-5K-250A
SUSF316-SOPFF-5K-300A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 10A
Quote 15A
Quote 20A
Quote 25A
Quote 32A
Quote 40A
Quote 50A
Quote 65A
Quote 80A
Quote 90A
Quote 100A
Quote 125A
Quote 150A
Quote 200A
Quote 250A
Quote 300A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JIS standard flange Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Entire surface seat (FF) Nominal Pressure 5K Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)