(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Stainless Steel Pipe Flange - Water Supply - Plate Flange - Raised Face - F12 SUSF304

Stainless Steel Pipe Flange - Water Supply - Plate Flange - Raised Face - F12 SUSF304

JIS G3443-2-compliant water supply raised face plate flange (WF RF). Nominal pressure F12; made of SUSF304.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUSF304-WFRF-F12-80A
SUSF304-WFRF-F12-100A
SUSF304-WFRF-F12-125A
SUSF304-WFRF-F12-150A
SUSF304-WFRF-F12-200A
SUSF304-WFRF-F12-250A
SUSF304-WFRF-F12-300A
Part NumberVolume DiscountDays to ShipNominal Diameter
89 Day(s) or more 80A
89 Day(s) or more 100A
89 Day(s) or more 125A
89 Day(s) or more 150A
89 Day(s) or more 200A
89 Day(s) or more 250A
89 Day(s) or more 300A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard Water Supply Flange Type Plate Flanges (SOP)
Flange Gasket Seat Configuration Flat Surface Washer (RF) Material SUSF304 Surface Treatment No
Nominal Pressure F12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)