• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Stainless Steel Pipe Flange Blind Type 300LB, SUSF304

Stainless Steel Pipe Flange Blind Type 300LB, SUSF304

JPI 7S-15-compliant blind stainless steel pipe flange (BL RF). Nominal pressure 300 lb, material SUSF304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUSF304-BLRF-300LB-15A
SUSF304-BLRF-300LB-20A
SUSF304-BLRF-300LB-25A
SUSF304-BLRF-300LB-40A
SUSF304-BLRF-300LB-50A
SUSF304-BLRF-300LB-65A
SUSF304-BLRF-300LB-80A
SUSF304-BLRF-300LB-100A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 15A
Quote 20A
Quote 25A
Quote 40A
Quote 50A
Quote 65A
Quote 80A
Quote 100A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JPI/ASME Standard Flange Flange Type Blind
Material SUSF304 Nominal Pressure (Class) 300LB Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)