Stainless Steel Pipe Flange Slip-On Type 150LB, SUSF304

Stainless Steel Pipe Flange Slip-On Type 150LB, SUSF304

JPI 7S-15-compliant slip-on stainless steel pipe flange (SO RF). Nominal pressure 150 Lb; made of SUSF304.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUSF304-SORF-150LB-15A
SUSF304-SORF-150LB-20A
SUSF304-SORF-150LB-25A
SUSF304-SORF-150LB-40A
SUSF304-SORF-150LB-50A
SUSF304-SORF-150LB-65A
SUSF304-SORF-150LB-80A
SUSF304-SORF-150LB-100A
SUSF304-SORF-150LB-125A
SUSF304-SORF-150LB-150A
SUSF304-SORF-150LB-200A
SUSF304-SORF-150LB-250A
SUSF304-SORF-150LB-300A
Part NumberVolume DiscountDays to ShipNominal Diameter
Quote 15A
Quote 20A
Quote 25A
Quote 40A
Quote 50A
Quote 65A
Quote 80A
Quote 100A
Quote 125A
Quote 150A
Quote 200A
Quote 250A
Quote 300A

Loading...

  1. 1

Basic Information

Type Welding flange Flange Standard JPI/ASME Standard Flange Flange Type Slip-on
Material SUSF304 Nominal Pressure (Class) 150LB Surface Treatment No