(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Butt welded pipe fittings for JIS B2312 and JIS B2313 compliant pipes. 3 types of materials: SUS304W, SUS316LW, and SUS316W are available. SCH is available in 10S, 20S and 40S.
[Features]
・ MIE Techno's products are manufactured with thorough quality control, from receiving materials to producing, with excellent technology and rich experience, and are of stable quality and extremely reliable.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal Thickness | Nominal Dia. |
---|---|---|---|---|---|---|---|
₹ 536.00 | 1 Piece(s) | 6 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 1/2B | ||
₹ 801.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 1/2B | ||
₹ 520.45 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 1B | ||
₹ 801.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 1B | ||
₹ 819.00 | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 1B | ||
₹ 1,068.00 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 2B | ||
₹ 1,352.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 2B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 2B | ||
₹ 536.00 | 1 Piece(s) | 6 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 3/4B | ||
₹ 801.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 3/4B | ||
₹ 897.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 3/4B | ||
₹ 2,420.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 3B | ||
₹ 3,687.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 3B | ||
₹ 4,170.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 4B | ||
₹ 6,038.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 4B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 4B | ||
₹ 7,522.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 5B | ||
₹ 10,876.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 6B | ||
₹ 15,978.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 6B | ||
₹ 22,749.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 8B | ||
₹ 35,841.00 | 1 Piece(s) | 6 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 10B | ||
₹ 42,375.00 | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 10B | ||
₹ 668.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 1 1/2B | ||
₹ 1,002.00 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 1 1/2B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 1 1/2B | ||
₹ 602.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 1 1/4B | ||
₹ 869.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 1 1/4B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH40 | 1 1/4B | ||
₹ 61,490.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 12B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 12B | ||
₹ 1,819.00 | 1 Piece(s) | 5 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 2 1/2B | ||
₹ 2,686.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS304W | SCH20 | 2 1/2B | ||
₹ 7,099.00 | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS304W | SCH10 | 3 1/2B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS316LW | SCH10 | 1/2B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS316LW | SCH10 | 2B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS316LW | SCH10 | 3/4B | ||
₹ 1,260.00 | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS316LW | SCH10 | 1 1/2B | ||
₹ 1,072.00 | 1 Piece(s) | 7 Day(s) or more | [Stainless Steel] SUS316W | SCH10 | 1B | ||
- | 1 Piece(s) | 10 Day(s) or more | [Stainless Steel] SUS316W | SCH10 | 3/4B |
Part Number |
---|
Loading...
Type | Butt Welding Type | Fitting Shape | 90° Elbow | Applicable Fluid | no manufacturer restrictions |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy