(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Butt Weld Type Pipe Fitting, 180° Elbow "Long"

Stainless Steel Butt Weld Type Pipe Fitting, 180° Elbow "Long"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      286₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Butt welded pipe fittings for JIS B2312 and JIS B2313 compliant pipes. 3 types of materials: SUS304W, SUS316LW, and SUS316W are available. SCH is available in 10S, 20S and 40S.
[Features]
・ MIE Techno's products are manufactured with thorough quality control, from receiving materials to producing, with excellent technology and rich experience, and are of stable quality and extremely reliable.

Part Number
SUS304W-180E-L-1B-SCH10
SUS304W-180E-L-3/4B-SCH20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Thickness Nominal Dia.

₹ 286.00

1 Piece(s) 12 Day(s) or more SCH101B

₹ 286.00

1 Piece(s) 12 Day(s) or more SCH203/4B

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape 180° Elbow Material SUS304W
Applicable Fluid no manufacturer restrictions
X
whatsapp-qr whatsapp-icon