(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Recoil taps differ from ordinary taps, designed for exclusive use with screw thread inserts (STI). They have a large diameter but the same pitch as a standard tap in order to accommodate the Recoil Inserts.
· Recoil Taps are manufactured to precise standards from High Speed steel (HSS or HSS-E) with ground threads and are available in Intermediate and Bottoming leads.
· In addition to hand taps, Spiral Point and Spiral Flute machine taps are also available for mass production purposes. In addition, for all spark plug applications pilot nose taps are available, which do not require a special recoil drill. The Recoil thread inserts when installed into a correctly tapped hole will provide the applicable internal thread tolerance for the installed bolt.
· Intermediate tap...The most commonly used tap, mainly used for through hole applications. 4 -thread lead.
· Bottoming tap...Used when tapping to the bottom of a blind hole. 2-Thread lead, and is normally used after a taper tap or intermediate tap.
Part Number |
---|
45025 |
45035 |
45045 |
45055 |
45056 |
45065 |
45066 |
45085 |
45086 |
45105 |
45106 |
45126 |
45165 |
45255 |
47105 |
47106 |
48105 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Diameter(Inserted)M (mm) | Screw Type for Tap | Pitch (mm) | Tapped |
---|---|---|---|---|---|---|---|---|---|
₹ 3,001.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 2 | Coarse | 0.4 | Medium Tapping | ||
₹ 1,817.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 3 | Coarse | 0.5 | Medium Tapping | ||
₹ 1,583.51 | 1 Piece(s) | 13 Day(s) or more | 10 | 4 | Coarse | 0.7 | Medium Tapping | ||
₹ 1,513.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | Coarse | 0.8 | Medium Tapping | ||
₹ 1,513.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | Coarse | 0.8 | Upper Tapping | ||
₹ 1,513.87 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | Coarse | 1 | Medium Tapping | ||
₹ 1,513.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | Coarse | 1 | Upper Tapping | ||
₹ 1,789.78 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | Coarse | 1.25 | Medium Tapping | ||
₹ 1,789.78 | 1 Piece(s) | 9 Day(s) or more | 10 | 8 | Coarse | 1.25 | Upper Tapping | ||
₹ 2,687.18 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | Coarse | 1.5 | Medium Tapping | ||
₹ 2,687.18 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | Coarse | 1.5 | Upper Tapping | ||
₹ 3,514.93 | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | Coarse | 1.75 | Upper Tapping | ||
₹ 5,514.64 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | Coarse | 2 | Medium Tapping | ||
₹ 2,024.67 | 1 Piece(s) | 9 Day(s) or more | 10 | 2.5 | Coarse | 0.45 | Medium Tapping | ||
₹ 2,687.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | Fine | 1.25 | Medium Tapping | ||
₹ 2,687.18 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | Fine | 1.25 | Upper Tapping | ||
₹ 3,169.36 | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | Spark Plug | 1 | Medium Tapping |
Part Number |
---|
Loading...
Type | Tool | Sales Unit | Low Quantity (can be purchased from one) | Application | Insertion |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy