(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Includes an insertion tool with tap handle functionality. A magnet-type extraction tool has also been set together with this.
Part Number |
---|
34048 |
34058 |
34068 |
34078 |
34088 |
34108 |
34588 |
34608 |
34628 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Diameter(Inserted)inch | Qty. |
---|---|---|---|---|---|---|---|
₹ 5,100.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 1/4-28 | 15 | ||
₹ 5,100.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 5/16-24 | 15 | ||
₹ 7,653.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 3/8-24 | 15 | ||
₹ 7,653.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 7/16-20 | 10 | ||
₹ 7,653.65 | 1 Piece(s) | 9 Day(s) or more | 10 | 1/2-20 | 10 | ||
₹ 11,584.76 | 1 Piece(s) | 9 Day(s) or more | 10 | 5/8-18 | 6 | ||
₹ 5,100.76 | 1 Piece(s) | 9 Day(s) or more | 10 | #8-36 | 15 | ||
₹ 5,100.76 | 1 Piece(s) | 9 Day(s) or more | 10 | #10-32 | 15 | ||
₹ 5,998.16 | 1 Piece(s) | 9 Day(s) or more | 10 | #12-28 | 15 |
Loading...
Type | Tool | Material | SUS304 | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Screw Type for Tap | Unify (Fine) Thread | Application | Insertion / Removal |