(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plasti Foot【100 Pieces Per Package】

Plasti Foot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,667₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] TPE+PP
[Mating part shape] Φ 8.0
[Plate thickness (mm)] 0.8 to 1.2
[Application] For office and home appliances
[Color] Black
[Sales unit] Box/package

Part Number
2S18-BLACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 1,667.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Compatible Nominal Thread Size (M) 8 Material TPE+PP Mounting Object Shape φ8.0
Plate Thickness(mm) 0.8-1.2 Application OA, for home appliances Color Black
Sales Unit Box/package

Please check the type/dimensions/specifications of the part 2S18-BLACK in the Plasti Foot series.

X
whatsapp-qr whatsapp-icon