(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

NIFLOCK【1,200 Pieces Per Package】

NIFLOCK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,861₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Niflock for panels that enables easy and fast continuous riveting. Quantity: 1,200 pcs.

Part Number
2502-BLACK
2513-BLACK
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Material Mounting Object Shape

₹ 14,860.80

1 Pack(s)

1,200 Pieces Per Package

6 Day(s) or more 10NylonPA66φ6.0-6.5

₹ 15,160.00

1 Pack(s)

1,200 Pieces Per Package

5 Day(s) or more 10POMPOM+PA66φ6.0

Loading...

  1. 1

Basic Information

Plate Thickness(mm) 6.0-10.0 Application For Panel Color Black
Sales Unit Box/package