(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Disc Spring R (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring R (I.W.T. Standard) Made by Iwata Denko
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      96₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Disc Spring R (I.W.T. Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 11 and 50
● Inner Diameter Minimum/Maximum (mm.) : 6.2 and 25.4
● Free State Height Minimum/Maximum (mm.) : 0.8 and 3.7 (depend on product code)
● Plate Thickness Minimum/Maximum (mm.) : 0.6 and 3 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs are utilized for machine tools, press machines and hinges.

Part Number
IWT-R-30
IWT-R-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)

₹ 96.00

1 Piece(s) 6 Day(s) or more 103016.32.31.80.5

₹ 435.00

1 Piece(s) Available 7 Day(s) or more 104222.43.12.50.6

Loading...

  1. 1

Basic Information

Material Spring Steel Sales Unit Box / Package