(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Steel Disc Spring for Heavy Loads (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring for Heavy Loads (I.W.T. Standard) Made by Iwata Denko
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,053₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Disc Spring for Heavy Loads (I.W.T. Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 81 and 250
● Inner Diameter Minimum/Maximum (mm.) : 36 and 127
● Free State Height Minimum/Maximum (mm.) : 5.6 and 19.6 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for heavy load are utilized for machine tools, press machines and hinges.

Part Number
IWT-H-71
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 2,053.14

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applied Load For Heavy Load Material Spring Steel Outer Dia. D(Ø) 71
Inner Dia. d(Ø) 36 Free Height Ho(mm) 5.6 Plate Thickness t(mm) 4
Total deflection amount(mm) 1.6 Sales Unit Box / Package

Please check the type/dimensions/specifications of the part IWT-H-71 in the Steel Disc Spring for Heavy Loads (I.W.T. Standard) Made by Iwata Denko series.