(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Disc Spring for Heavy Loads (JIS Standard) Made by Iwata Denko【1-1,000 Pieces Per Package】

Steel Disc Spring for Heavy Loads (JIS Standard) Made by Iwata Denko
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      48₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Disc Spring for Heavy Loads (JIS Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 8 and 63
● Inner Diameter Minimum/Maximum (mm.) : 4.2 and 31
● Free State Height Minimum/Maximum (mm.) : 0.6 and 4.9 (depend on product code)
● Material : Spring Steel
[Application]
Disc springs for heavy load are utilized for machine tools, press machines and hinges.

Part Number
JIS H-8
JIS H-10
JIS H-12.5
JIS H-14
JIS H-16
JIS H-18
JIS H-20
JIS H-22.5
JIS H-25
JIS H-28
JIS H-31.5
JIS H-35.5
JIS H-40
JIS H-45
JIS H-50
JIS H-63
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)
Sales Unit

₹ 312.00

1 Piece(s) Available 7 Day(s) or more 1084.20.60.40.2Box / Package

₹ 24,595.20

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 10105.20.750.50.25Box / Package

₹ 48.18

1 Piece(s) 6 Day(s) or more 1012.56.210.70.3Bulk (Purchasing from 1 pc.)

₹ 61.60

1 Piece(s) 7 Day(s) or more 10147.21.10.80.3Box / Package

₹ 61.60

1 Piece(s) 6 Day(s) or more 10168.21.250.90.35Box / Package

₹ 41,600.00

1 Pack(s)

1,000 Pieces Per Package

7 Day(s) or more 10189.21.410.4Box / Package

₹ 67.20

1 Piece(s) 6 Day(s) or more 102010.21.551.10.45Bulk (Purchasing from 1 pc.)

₹ 80.00

1 Piece(s) 7 Day(s) or more 1022.511.21.751.250.5Box / Package

₹ 91.20

1 Piece(s) 7 Day(s) or more 102512.22.151.60.55Bulk (Purchasing from 1 pc.)

₹ 96.00

1 Piece(s) 7 Day(s) or more 102814.22.251.60.65Box / Package

₹ 425.60

1 Piece(s) 6 Day(s) or more 1031.516.32.451.750.7Bulk (Purchasing from 1 pc.)

₹ 455.20

1 Piece(s) 6 Day(s) or more 1035.518.32.820.8Box / Package

₹ 524.00

1 Piece(s) 8 Day(s) or more 104020.43.152.250.9Bulk (Purchasing from 1 pc.)

₹ 641.60

1 Piece(s) 7 Day(s) or more 104522.43.52.51Box / Package

₹ 696.00

1 Piece(s) 7 Day(s) or more 105025.44.131.1Bulk (Purchasing from 1 pc.)

₹ 1,244.80

1 Piece(s) 7 Day(s) or more 1063314.93.51.4Box / Package

Loading...

  1. 1

Basic Information

Applied Load For Heavy Load Material Spring Steel
X
whatsapp-qr whatsapp-icon