(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-clinching Floating Nut【1,000 Pieces Per Package】

Self-clinching Floating Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      83,200₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Because the nut on the inside can move, therefore this can even be mounted when there is misalignment with the bottom hole. The nut on the inside has a float 0.3 mm from the center.

Part Number
TAC-M4-2-SUS
TAC-M5-2-SUS
TAS-M3-1-3W
TAS-M4-1-3W
TAS-M5-1-3W
TAS-M5-2-3W
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Material Surface Treatment Application / Functions Surface Treatment (Details) Min. Thickness
(mm)

₹ 352,800.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 104Stainless SteelNoCrimpedNo1.4

₹ 375,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 105Stainless SteelNoCrimpedNo1.4

₹ 83,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 103IronTrivalent ChromateRecessedTrivalent White1

₹ 91,200.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 104IronTrivalent ChromateCrimpedTrivalent White1

₹ 96,000.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 105IronTrivalent ChromateCrimpedTrivalent White1

₹ 96,000.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more 105IronTrivalent ChromateCrimpedTrivalent White1.4
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Material Surface Treatment Application / Functions Surface Treatment (Details) Min. Thickness
(mm)

Loading...

  1. 1

Basic Information

Screw Thread Types Metric coarse Sales Unit Box/package
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list