(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Zinc plated steel wire suspension spring.
· Hanging weight 250 g to 3 kg.
· Light load tension spring.
[Applications]
· Ideal for hanging air guns, etc.
Part Number |
---|
4901 |
4902 |
4903 |
4904 |
4905 |
4906 |
4907 |
4908 |
4909 |
4910 |
4911 |
4912 |
4913 |
4914 |
4915 |
4916 |
4917 |
4918 |
4919 |
4920 |
4921 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wire diameter (mm) | O.D. (mm) | Free length (mm) | Spring Constant (N/mm) | Mounting Time (mm) | Maximum Operating Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 787.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.0 | 18.0 | 300 | 0.007 | 600 | 2300 | ||
₹ 870.98 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.0 | 18.0 | 400 | 0.005 | 800 | 3000 | ||
₹ 954.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.0 | 18.0 | 500 | 0.004 | 1000 | 3800 | ||
₹ 875.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.2 | 19.0 | 300 | 0.014 | 600 | 1800 | ||
₹ 980.82 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.2 | 19.0 | 400 | 0.011 | 800 | 2300 | ||
₹ 1,086.64 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.2 | 19.0 | 500 | 0.009 | 1000 | 2800 | ||
₹ 992.87 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 21.0 | 300 | 0.023 | 600 | 1600 | ||
₹ 1,133.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 21.0 | 400 | 0.017 | 800 | 2200 | ||
₹ 1,239.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 21.0 | 500 | 0.014 | 1000 | 2600 | ||
₹ 999.56 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.4 | 19.0 | 300 | 0.031 | 600 | 1300 | ||
₹ 1,133.51 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 19.0 | 400 | 0.024 | 800 | 1700 | ||
₹ 1,239.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 19.0 | 500 | 0.019 | 1000 | 2200 | ||
₹ 1,168.33 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 21.0 | 350 | 0.04 | 600 | 1400 | ||
₹ 1,321.02 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 21.0 | 450 | 0.031 | 800 | 1800 | ||
₹ 1,473.71 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 21.0 | 550 | 0.026 | 1000 | 2200 | ||
₹ 1,355.85 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 19.0 | 400 | 0.049 | 700 | 1400 | ||
₹ 1,531.31 | 1 Piece(s) | 13 Day(s) or more | 10 | 1.6 | 19.0 | 500 | 0.039 | 900 | 1700 | ||
₹ 1,696.05 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 19.0 | 600 | 0.032 | 1100 | 2000 | ||
₹ 1,491.13 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.8 | 20.0 | 450 | 0.069 | 800 | 1400 | ||
₹ 1,661.24 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.8 | 20.0 | 550 | 0.056 | 1000 | 1700 | ||
₹ 1,855.44 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.8 | 20.0 | 650 | 0.047 | 1200 | 2000 |
Loading...
Material | Zinc Plating Steel Wire |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy