(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring Belt

Spring Belt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,668₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Spring belt of 12 types in all.
· Length 500 mm / 750 mm/ 1,000 mm / 1,500 mm are available.
· User can cut to the desired length and can connect like a garter spring.
· Winding Direction: Right.
· Materials: SUS304: WPB.
[Applications]
· Useful for oil seals.
· Convenient instead of wheel rubber.

Part Number
F7801
F7802
F7803
F7804
F7805
F7806
F7807
F7808
F7809
F7810
F7811
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWire diameter
(mm)
O.D.
(mm)
Length
(mm)

₹ 1,667.93

1 Piece(s) 8 Day(s) or more 100.43.0500

₹ 2,364.42

1 Piece(s) 9 Day(s) or more 100.43.01000

₹ 1,785.80

1 Piece(s) 5 Day(s) or more 100.54.0500

₹ 2,841.24

1 Piece(s) 5 Day(s) or more 100.54.01000

₹ 2,372.45

1 Piece(s) 5 Day(s) or more 100.75.0500

₹ 3,662.29

1 Piece(s) 5 Day(s) or more 100.75.01000

₹ 2,657.75

1 Piece(s) 6 Day(s) or more 100.86750

₹ 3,947.58

1 Piece(s) 6 Day(s) or more 100.861500

₹ 2,892.13

1 Piece(s) 6 Day(s) or more 100.98750

₹ 4,240.91

1 Piece(s) 6 Day(s) or more 100.981500

₹ 3,185.45

1 Piece(s) 19 Day(s) or more 101.010750

Loading...

  1. 1
 

Basic Information

Material SUS304-WPB
X
whatsapp-qr whatsapp-icon