(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hose Clamp

Stainless Steel Hose Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard, easy-to-use TRIDON-made hose clamp

[Features]
TRIDON clamps use high quality stainless steel, with high reputation in all industries for its excellent corrosion resistance and durability, it satisfies clientele in terms of high quality and price, and supply stability.

Part Number
HAS10
HAS24
HAS32
HAS40
HAS56
HAS72
HAS104
HAS128
HS12
HS36
MAH6
MH6
MH8
MH10
MHET5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Material

₹ 249.45

1 Piece(s) Same day 101427[Steel] SAE301(Band) + SAE305(Bolt)

₹ 221.79

1 Piece(s) 5 Day(s) or more -2751[Steel] SAE301(Band) + SAE305(Bolt)

₹ 227.84

1 Piece(s) 5 Day(s) or more -4063[Steel] SAE301(Band) + SAE305(Bolt)

₹ 239.95

1 Piece(s) 5 Day(s) or more -5276[Steel] SAE301(Band) + SAE305(Bolt)

₹ 271.42

1 Piece(s) 5 Day(s) or more -78101[Steel] SAE301(Band) + SAE305(Bolt)

₹ 302.88

1 Piece(s) 5 Day(s) or more -76127[Steel] SAE301(Band) + SAE305(Bolt)

₹ 543.73

1 Piece(s) 5 Day(s) or more -127178[Steel] SAE301(Band) + SAE305(Bolt)

₹ 601.83

1 Piece(s) 5 Day(s) or more -155216[Steel] SAE301(Band) + SAE305(Bolt)

₹ 128.67

1 Piece(s) 5 Day(s) or more -1432[Steel] SAE301(Band) + SAE1018(Bolt)

₹ 157.65

1 Piece(s) 5 Day(s) or more -4670[Steel] SAE301(Band) + SAE1018(Bolt)

₹ 186.51

1 Piece(s) 5 Day(s) or more -822[Steel] SAE301(Band) + SAE305(Bolt)

₹ 114.22

1 Piece(s) 5 Day(s) or more -822[Steel] SAE301(Band) + SAE1018(Bolt)

₹ 114.22

1 Piece(s) 5 Day(s) or more -1125[Steel] SAE301(Band) + SAE1018(Bolt)

₹ 114.22

1 Piece(s) 5 Day(s) or more -1327[Steel] SAE301(Band) + SAE1018(Bolt)

₹ 114.08

1 Piece(s) 5 Day(s) or more -917[Steel] SAE301(Band) + SAE1018(Bolt)

Loading...

  1. 1

Basic Information

Types Band length fixed
X
whatsapp-qr whatsapp-icon