(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Tensile Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB).
- The outer diameter of spring can be selected from 2 mm to 20 mm.
- The free length of spring can be selected from 6.8 mm to 162.2 mm.
- The initial tension of spring can be selected from 0.049 N to 27.93 N.
- The wire diameter can be selected from 0.2 mm to 2 mm.

 
Part Number
2057
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

₹ 1,180.38

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 101.26~3.501.71525.412.740.27440.11370.3215.520

Loading...

  1. 1

Basic Information

Material SUS 304-WPB Type Standard Type Hook Opposing Angle 180° (Standard)

Please check the type/dimensions/specifications of the part 2057 in the K Series Tensile Coil Spring (Japan Spring Manufactures Association Standard) series.

Product variants

Part Number
2004
2005
2006
2058
2059
2060
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAllowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10~1.250.88234.716.220.17640.03820.262.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10~1.250.68616.17.92.50.10780.07060.215.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10~1.250.68622.59.72.50.10780.04510.224.520

₹ 1,191.20

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 101.26~3.501.71535.515.640.27440.07250.3224.520

₹ 1,191.20

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 101.26~3.501.71552.320.440.27440.04510.3239.520

₹ 1,180.38

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 101.26~3.501.71578.427.740.27440.02840.3262.510