(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

K Series Compression Coil Spring (Japan Spring Manufactures Association Standard)【1-20 Pieces Per Package】 (Part Number)

K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
  • K Series  Compression Coil Spring (Japan Spring Manufactures Association Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).

Part Number
1045
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

₹ 1,180.38

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 10124.57.41.4994.51~8.506.910.55No Polishing on Either Ends10.56.320

Loading...

  1. 1
 

Basic Information

Material SUS304WPB

Please check the type/dimensions/specifications of the part 1045 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.

Product variants

Part Number
1004
1005
1006
1046
1047
1048
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Solid Length
(mm)
Qty. of Internal Pkg.

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010250.284~1.501.420.23No Polishing on Either Ends174.220

₹ 1,229.95

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 104.52.51.920.323~1.500.830.2No Polishing on Either Ends5.51.320

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1072.52.710.206~1.500.880.2No Polishing on Either Ends7.51.720

₹ 1,229.95

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10124.58.22.0874.51~8.507.940.6No Polishing on Either Ends117.220

₹ 1,321.02

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 101956.140.069~1.500.880.26No Polishing on Either Ends7.52.220

₹ 1,229.95

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 102056.110.088~1.501.230.29No Polishing on Either Ends8.52.820