(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1126 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,180.38 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) or more | 10 | 41 | 10 | 23.1 | 1.862 | 30.01~50.00 | 33.32 | 1.2 | Polishing on Both Ends | 16 | 18.6 | 10 |
Loading...
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1126 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
1004 |
1005 |
1006 |
1127 |
1128 |
1129 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
₹ 1,229.95 | 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
₹ 1,229.95 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 28 | 10 | 20.3 | 9.506 | 73.01~107.00 | 73.11 | 1.6 | Polishing on Both Ends | 12 | 18.4 | 10 | ||
₹ 1,665.25 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 28 | 11 | 10.1 | 0.372 | 4.51~8.50 | 6.66 | 0.7 | No Polishing on Either Ends | 7 | 5.6 | 10 | ||
₹ 1,524.62 | 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 24 | 11 | 11 | 0.99 | 8.51~16.00 | 12.84 | 0.9 | No Polishing on Either Ends | 7.5 | 7.65 | 10 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy