(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.7-cylinder type compression coil spring).
Part Number |
---|
1191 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,524.62 | 1 Pack(s) | 3 Pieces Per Package | 6 Day(s) or more | 10 | 24 | 20 | 16.3 | 18.62 | 107.01~150.00 | 144.06 | 2.6 | Polishing on Both Ends | 6 | 14.3 | 3 |
Loading...
Material | SUS304WPB |
---|
Please check the type/dimensions/specifications of the part 1191 in the K Series Compression Coil Spring (Japan Spring Manufactures Association Standard) series.
Part Number |
---|
1004 |
1005 |
1006 |
1192 |
1193 |
1194 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Solid Length (mm) | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 10 | 2 | 5 | 0.284 | ~1.50 | 1.42 | 0.23 | No Polishing on Either Ends | 17 | 4.2 | 20 | ||
₹ 1,229.95 | 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 4.5 | 2.5 | 1.92 | 0.323 | ~1.50 | 0.83 | 0.2 | No Polishing on Either Ends | 5.5 | 1.3 | 20 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 7 | 2.5 | 2.71 | 0.206 | ~1.50 | 0.88 | 0.2 | No Polishing on Either Ends | 7.5 | 1.7 | 20 | ||
₹ 1,524.62 | 2 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 45 | 20 | 28.7 | 9.261 | 150.01~230.00 | 150.92 | 2.6 | Polishing on Both Ends | 10 | 24.7 | 2 | ||
₹ 1,524.62 | 2 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 71 | 20 | 44.3 | 5.723 | 150.01~230.00 | 152.88 | 2.6 | Polishing on Both Ends | 15 | 37.7 | 2 | ||
₹ 1,524.62 | 3 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 23 | 20 | 16.8 | 32.34 | 150.01~230.00 | 201.88 | 2.9 | Polishing on Both Ends | 5.75 | 15.2 | 3 |