(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Number)

D Series  Tensile Coil Spring (DIN 2098 Standard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D Series  Tensile Coil Spring (DIN 2098 Standard)
  • D Series  Tensile Coil Spring (DIN 2098 Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.

 
Part Number
6227
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

₹ 1,524.62

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.81339.419.33.520.43120.06860.3239.520

Loading...

  1. 1

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part 6227 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.

Product variants

Part Number
6004
6005
6006
6228
6229
6230
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Allowable Load P2
(N)
Length L2 at Allowable Load
(mm)
Free Length Lf
(mm)
Coil Outer Dia. OD
(Ø)
Initial Tension Pi
(N)
Spring Constant k
(N/mm)
Wire Dia. d
(Ø)
Total Number of Winding N Qty. of Internal Pkg.

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22545.53.60.90.05880.08620.119.520

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22546.54.10.90.05880.06860.124.520

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire~1.25180° (Standard)0.22547.94.80.90.05880.05290.131.520

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.81346.022.53.520.43120.05880.3249.520

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.81357.926.63.520.43120.04410.3262.520

₹ 1,524.62

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Stainless Steel Wire] Stainless Steel Wire1.26~3.50180° (Standard)1.81372.432.13.520.43120.03430.3279.520