(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- D Series Tensile Coil Spring (DIN 2098 Standard) from KS SANGYO.
- The wire material of spring is made of stainless-steel wire (SUS304-WPB) or piano wire SWP-B.
- The outer diameter of spring can be selected from 0.9 mm to 34.5 mm.
- The free length of spring can be selected from 2.7 mm to 266.1 mm.
- The initial tension of spring can be selected from 0.0294 N to 86.544 N.
- The wire diameter can be selected from 0.1 mm to 2.5 mm.
Part Number |
---|
6224 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,524.62 | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 1.813 | 22.9 | 12.9 | 3.52 | 0.4312 | 0.1372 | 0.32 | 19.5 | 20 |
Loading...
Type | Standard Type |
---|
Please check the type/dimensions/specifications of the part 6224 in the D Series Tensile Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
6004 |
6005 |
6006 |
6225 |
6226 |
6227 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Hook Opposing Angle | Allowable Load P2 (N) | Length L2 at Allowable Load (mm) | Free Length Lf (mm) | Coil Outer Dia. OD (Ø) | Initial Tension Pi (N) | Spring Constant k (N/mm) | Wire Dia. d (Ø) | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 5.5 | 3.6 | 0.9 | 0.0588 | 0.0862 | 0.1 | 19.5 | 20 | ||
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 6.5 | 4.1 | 0.9 | 0.0588 | 0.0686 | 0.1 | 24.5 | 20 | ||
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | ~1.25 | 180° (Standard) | 0.2254 | 7.9 | 4.8 | 0.9 | 0.0588 | 0.0529 | 0.1 | 31.5 | 20 | ||
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 1.813 | 27.3 | 14.5 | 3.52 | 0.4312 | 0.1078 | 0.32 | 24.5 | 20 | ||
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 1.813 | 32.4 | 16.7 | 3.52 | 0.4312 | 0.0882 | 0.32 | 31.5 | 20 | ||
₹ 1,524.62 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Stainless Steel Wire] Stainless Steel Wire | 1.26~3.50 | 180° (Standard) | 1.813 | 39.4 | 19.3 | 3.52 | 0.4312 | 0.0686 | 0.32 | 39.5 | 20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy