(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

D Series Compression Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 (Part Number)

D Series  Compression Coil Spring (DIN 2098 Standard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • D Series  Compression Coil Spring (DIN 2098 Standard)
  • D Series  Compression Coil Spring (DIN 2098 Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,180₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.

Part Number
5017
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

₹ 1,180.38

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 102.20.910.3136~1.500.3724SUS304WPB0.1No Polishing on Either Ends7.520

Loading...

  1. 1
 

Basic Information

Solid Length(mm) 0

Please check the type/dimensions/specifications of the part 5017 in the D Series Compression Coil Spring (DIN 2098 Standard) series.

Product variants

Part Number
5005
5006
5007
5018
5019
5020
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSFree Height Hf
(mm)
Coil O.D. OD
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant k
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Material Wire Dia. d
(Ø)
End Surface Status Total Number of Winding N Qty. of Internal Pkg.

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 103.90.62.50.3822~1.500.5292SUS304WPB0.1No Polishing on Either Ends20.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 101.20.730.71.0192~1.500.4508SUS304WPB0.1No Polishing on Either Ends5.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 101.70.7310.6468~1.500.4508SUS304WPB0.1No Polishing on Either Ends7.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103.20.91.40.2058~1.500.3724SUS304WPB0.1No Polishing on Either Ends10.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 104.60.91.90.1372~1.500.3724SUS304WPB0.1No Polishing on Either Ends14.520

₹ 1,180.38

20 Pieces Per Package

1 Pack(s) 6 Day(s) or more 106.60.92.70.098~1.500.3724SUS304WPB0.1No Polishing on Either Ends20.520