(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cylindrical compression coil spring following the DIN 2098 standard, popular in Germany.
Part Number |
---|
5549 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,180.38 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) or more | 10 | 24 | 6 | 17.4 | 6.507 | 30.01~50.00 | 43.708 | SWP-B | 1 | Polishing on Both Ends | 14.5 | 10 |
Loading...
Solid Length(mm) | 0 |
---|
Please check the type/dimensions/specifications of the part 5549 in the D Series Compression Coil Spring (DIN 2098 Standard) series.
Part Number |
---|
5005 |
5006 |
5007 |
5550 |
5551 |
5552 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Free Height Hf (mm) | Coil O.D. OD (Ø) | Height H2 at Allowable Load (mm) | Spring Constant k (N/mm) | Allowable Load (Configurable Range) (N) | Allowable Load P2 (N) | Material | Wire Dia. d (Ø) | End Surface Status | Total Number of Winding N | Qty. of Internal Pkg. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 3.9 | 0.6 | 2.5 | 0.3822 | ~1.50 | 0.5292 | SUS304WPB | 0.1 | No Polishing on Either Ends | 20.5 | 20 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 1.2 | 0.73 | 0.7 | 1.0192 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 5.5 | 20 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 1.7 | 0.73 | 1 | 0.6468 | ~1.50 | 0.4508 | SUS304WPB | 0.1 | No Polishing on Either Ends | 7.5 | 20 | ||
₹ 1,229.95 | 10 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 34.5 | 6 | 24.6 | 4.4 | 30.01~50.00 | 43.708 | SWP-B | 1 | Polishing on Both Ends | 20.5 | 10 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 13.5 | 6.8 | 4.3 | 0.725 | 4.51~8.50 | 6.566 | SWP-B | 0.5 | Polishing on Both Ends | 5.5 | 20 | ||
₹ 1,180.38 | 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 20 | 6.8 | 6 | 0.461 | 4.51~8.50 | 6.566 | SWP-B | 0.5 | Polishing on Both Ends | 7.5 | 20 |