(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

All Stainless Steel Body Proximity Sensor [E2EF] (Part Number)

All Stainless Steel Body Proximity Sensor [E2EF]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,095₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Long range" metal head proximity sensor that withstands harsh environments where the workpiece can rub against the sensor

 
Part Number
E2EF-QX2D1 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOperating Environment Case Material Detecting Surface Material Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head

₹ 12,525.00

1 Piece(s) 5 Day(s) or more Standard / Sputtering Resistance / Non-chipping / Cold ResistanceStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coating-Pre-wired model-2StandardVinyl (PVC) insulated round cord (flame retardant), φ4, 2-core--

Loading...

  1. 1

Basic Information

Shape Screw Type Detection distance L1 [classification](mm) ~2 Detected Objects Magnetic Metal
Shielded / Non-shielded Shield Type Detection Direction Front Surface Amplifier Amplifier Built-in Type
Screw Detection Head Size M8 Head size Depth (range)(mm) 20.1~30 Head size Depth(mm) 25
Acquired Standards CE / UL / IEC Protection Structure (IEC) IP67 Power Type Direct Current 2-Wire Type
Power Supply Voltage 10-30 VDC Output Mode DC 2-wire polarized Operation Mode NO
Detection distance L1 details(mm) 2

Please check the type/dimensions/specifications of the part E2EF-QX2D1 2M in the All Stainless Steel Body Proximity Sensor [E2EF] series.

Product variants

Part Number
E2EF-X2D1 2M
E2EF-X2D1-M1TGJ 0.3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Environment Case Material Detecting Surface Material Types Connection Method Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head

₹ 9,094.65

1 Piece(s) 5 Day(s) or more Standard / Sputtering Resistance / Non-chippingStainless steel (SUS303) fluorine resin coatingStainless steel (SUS303) fluorine resin coatingStandard typePre-wired model-2-Vinyl (PVC) insulated round cord (flame retardant), φ4--

₹ 9,248.00

1 Piece(s) 5 Day(s) or more Standard / Non-chipping / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[Stainless Steel] Stainless Steel (SUS303)-Pre-wired smartclick connector model (M12)-0.3StandardVinyl (PVC) insulated round cord (flame retardant), φ4--