(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Basic shape] Hit rivet
[Materials] PP
[Surface treatment](Details) none
[Type] Push B 14
[L] 6
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) A 2.6 D 3 4
Part Number |
---|
PP/HR-P-D3-L6 |
PP/HR-P-D4-L6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | B | A | D |
---|---|---|---|---|---|---|---|---|
₹ 72.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 1.6 | 6 | 3 | ||
₹ 72.00 | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 8 | 4 |
Loading...
Material | Other | Basic Shape | Hit Rivet | Material | PP |
---|---|---|---|---|---|
Surface Treatment (Details) | No | Type | Bushing | L | 6 |
Sales Unit | Low Quantity (can be purchased from one) |