(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Bear D-type (Bolt Type) (Part Number)

Free Bear D-type (Bolt Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)
  • Free Bear D-type (Bolt Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- FREEBEAR offers the Free bearing D-type (Bolt Mounting type) for industrial applications.
- This design features a specialized tray structure suitable for downward positioning and caster replacement.
- The Free bearing D-type is compatible with M8, M10, and M20 mounting screws.
- It is constructed with steel or stainless steel for the body and ball material.
- The allowable load capacity can be reached up to 1962 N.
- Stainless steel variants utilize SUS440C for the main ball material.

Specification

●Allowable Weight(kg):50
●SPQ(piece):20
●For downward
Part Number
C-6DR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

₹ 3,892.64

1 Piece(s) 9 Day(s) or more 10100.1~500.0490.5[Steel] Steel[Steel] Steel3119.05Downward38.5M8Presence

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round-shaped male screw

Please check the type/dimensions/specifications of the part C-6DR in the Free Bear D-type (Bolt Type) series.

Product variants

Part Number
C-5D
C-5DR
C-6D
C-8D
C-8DA
S-4D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

₹ 2,451.44

1 Piece(s) Same day

Stock

10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Downward25M8-

₹ 2,869.33

1 Piece(s) 9 Day(s) or more 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Downward29.5M8Presence

₹ 3,275.16

1 Piece(s) Same day

Stock

10100.1~500.0490.5[Steel] Steel[Steel] Steel3119.05Downward32.5M8-

₹ 6,612.95

1 Piece(s) 5 Day(s) or more -500.1~5000784.8[Steel] Steel[Steel] Steel4225.4Downward45M10-

₹ 9,639.96

1 Piece(s) 5 Day(s) or more -500.1~5000784.8[Steel] Steel[Steel] Steel4225.4Down Mount (with Grease Nipple)45M10-

₹ 9,653.36

1 Piece(s) 9 Day(s) or more 1050.1~100.098.1[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel20.512.7Downward19M8-