(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
- Free bearing H-type (Bolt Mounting type) from FREEBEAR.
- Our products include taper type and dust-proof type (with rubber seal) and are suitable for various environments.
- Mounting screw have 3 size available, M6, M8 and M10.
- The body and ball material of free bearing H-type is made of steel or stainless steel.
- Allowable load can be selected up to 490 N.
- They can be mounted in a narrow interval due to bolt mounting.
- The main ball of the Stainless-steel products contained herein is made of SUS440C.
Part Number |
---|
C-5HR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Mounting Height (mm) | Mounting Screw Size | Dust Proofing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,772.36 | 1 Piece(s) | 5 Day(s) or more | 10 | 100.1~500.0 | 196.2 | [Steel] Steel | [Steel] Steel | 24 | 15.875 | 20.5 | M6 | Presence |
Loading...
Type | Standard | Shape | Round-shaped male screw | Application | Standard |
---|
Please check the type/dimensions/specifications of the part C-5HR in the Freebare H-type (Bolt type) series.
Part Number |
---|
C-3H |
C-4H |
C-5H-M8X16 |
C-6HR |
S-3H |
S-5H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Load Capacity Range (N) | Allowable Load (N) | Body Material | Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Mounting Height (mm) | Mounting Screw Size | Dust Proofing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,448.24 | 1 Piece(s) | 5 Day(s) or more | 10 | 50.1~100.0 | 78.48 | [Steel] Steel | [Steel] Steel | 15 | 9.525 | 15 | M6 | - | ||
₹ 1,547.35 | 1 Piece(s) | 5 Day(s) or more | 10 | 50.1~100.0 | 98.1 | [Steel] Steel | [Steel] Steel | 20 | 12.7 | 18 | M8 | - | ||
₹ 1,571.45 | 1 Piece(s) | 5 Day(s) or more | 10 | 100.1~500.0 | 196.2 | [Steel] Steel | [Steel] Steel | 24 | 15.875 | 20.5 | M8 | - | ||
₹ 3,411.78 | 1 Piece(s) | 5 Day(s) or more | 10 | 100.1~500.0 | 490.5 | [Steel] Steel | [Steel] Steel | 32 | 19.05 | 26 | M8 | Presence | ||
₹ 3,500.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 50.1~100.0 | 78.48 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | 15 | 9.525 | 15 | M6 | - | ||
₹ 4,220.78 | 1 Piece(s) | 5 Day(s) or more | - | 100.1~500.0 | 196.2 | [Stainless Steel] Stainless Steel | [Stainless Steel] Stainless Steel | 24 | 15.875 | 20.5 | M6 | - |