(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Freebare H-type (Bolt type) (Part Number)

Freebare H-type (Bolt type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Freebare H-type (Bolt type)
  • Freebare H-type (Bolt type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,448₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Free bearing H-type (Bolt Mounting type) from FREEBEAR.
- Our products include taper type and dust-proof type (with rubber seal) and are suitable for various environments.
- Mounting screw have 3 size available, M6, M8 and M10.
- The body and ball material of free bearing H-type is made of steel or stainless steel.
- Allowable load can be selected up to 490 N.
- They can be mounted in a narrow interval due to bolt mounting.
- The main ball of the Stainless-steel products contained herein is made of SUS440C.

Specification

●Allowable Weight(kg):80
●SPQ(piece):9
●For upward
Part Number
C-6HR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

₹ 3,411.78

1 Piece(s) 5 Day(s) or more 10100.1~500.0490.5[Steel] Steel[Steel] Steel3219.05Standard26M8Presence

Loading...

  1. 1
 

Basic Information

Type Standard Shape Round-shaped male screw

Please check the type/dimensions/specifications of the part C-6HR in the Freebare H-type (Bolt type) series.

Product variants

Part Number
C-3H
C-4H
C-5H-M8X16
S-3H
S-5H
S-6H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
Body Material Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Application Mounting Height
(mm)
Mounting Screw Size Dust Proofing

₹ 1,448.24

1 Piece(s) 5 Day(s) or more 1050.1~100.078.48[Steel] Steel[Steel] Steel159.525Standard15M6-

₹ 1,547.35

1 Piece(s) 5 Day(s) or more 1050.1~100.098.1[Steel] Steel[Steel] Steel2012.7Standard18M8-

₹ 1,571.45

1 Piece(s) 5 Day(s) or more 10100.1~500.0196.2[Steel] Steel[Steel] Steel2415.875Standard20.5M8-

₹ 3,500.18

1 Piece(s) 5 Day(s) or more 1050.1~100.078.48[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel159.525Standard15M6-

₹ 4,220.78

1 Piece(s) 5 Day(s) or more -100.1~500.0196.2[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel2415.875Standard20.5M6-

₹ 5,012.36

1 Piece(s) 5 Day(s) or more -100.1~500.0490.5[Stainless Steel] Stainless Steel[Stainless Steel] Stainless Steel3219.05Standard26M8-