(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Butt Weld Pipe Fitting Cap

Butt Weld Pipe Fitting Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      673₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 2311, JIS B 2312-compliant steel butt welding pipe fitting.

Part Number
FSGP-C-1-1/2B-B
FSGP-C-1-1/2B-W
FSGP-C-1-1/4B-B
FSGP-C-1-1/4B-W
FSGP-C-1/2B-B
FSGP-C-1/2B-W
FSGP-C-1B-B
FSGP-C-1B-W
FSGP-C-2-1/2B-B
FSGP-C-2-1/2B-W
FSGP-C-2B-B
FSGP-C-2B-W
FSGP-C-3/4B-B
FSGP-C-3/4B-W
FSGP-C-3B-B
FSGP-C-3B-W
FSGP-C-4B-B
FSGP-C-4B-W
FSGP-C-5B-B
FSGP-C-5B-W
FSGP-C-6B-B
FSGP-C-6B-W
FSGP-C-8B-B
FSGP-C-8B-W
FSGP-C-10B-B
FSGP-C-10B-W
FSGP-C-12B-B
FSGP-C-12B-W
FSGP-C-14B-B
FSGP-C-14B-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Nominal Dia. Distance to the end face from the back
(mm)
Distance to the end face from the back E1 (nomil diameter 50A or 2B or greater)
(mm)
Limit Thickness
(mm)
Outside Shape D
(φ mm)

₹ 672.76

1 Piece(s) 7 Day(s) or more No1 1/2B38.1--48.6

₹ 1,070.56

1 Piece(s) 7 Day(s) or more Zinc Plating1 1/2B38.1--48.6

₹ 680.80

1 Piece(s) 5 Day(s) or more No1 1/4B38.1--42.7

₹ 1,043.76

1 Piece(s) 7 Day(s) or more Zinc Plating1 1/4B38.1--42.7

₹ 672.76

1 Piece(s) 5 Day(s) or more No1/2B25.4--21.7

₹ 979.47

1 Piece(s) 7 Day(s) or more Zinc Plating1/2B25.4--21.7

₹ 680.80

1 Piece(s) 5 Day(s) or more No1B38.1--34

₹ 979.47

1 Piece(s) 7 Day(s) or more Zinc Plating1B38.1--34

₹ 952.69

1 Piece(s) 7 Day(s) or more No2 1/2B38.150.8776.3

₹ 1,696.05

1 Piece(s) 7 Day(s) or more Zinc Plating2 1/2B38.150.8776.3

₹ 751.78

1 Piece(s) 5 Day(s) or more No2B38.144.55.560.5

₹ 1,251.38

1 Piece(s) 7 Day(s) or more Zinc Plating2B38.144.55.560.5

₹ 672.76

1 Piece(s) 7 Day(s) or more No3/4B25.4--27.2

₹ 979.47

1 Piece(s) 7 Day(s) or more Zinc Plating3/4B25.4--27.2

₹ 1,306.29

1 Piece(s) 7 Day(s) or more No3B50.863.57.689.1

₹ 2,238.51

1 Piece(s) 6 Day(s) or more Zinc Plating3B50.863.57.689.1

₹ 2,065.73

1 Piece(s) 5 Day(s) or more No4B63.576.28.6114.3

₹ 3,612.73

1 Piece(s) 6 Day(s) or more Zinc Plating4B63.576.28.6114.3

₹ 3,372.98

1 Piece(s) 7 Day(s) or more No5B76.288.99.5139.8

₹ 5,645.93

1 Piece(s) 6 Day(s) or more Zinc Plating5B76.288.99.5139.8

₹ 4,301.18

1 Piece(s) 6 Day(s) or more No6B88.9101.611165.2

₹ 7,621.53

1 Piece(s) 7 Day(s) or more Zinc Plating6B88.9101.611165.2

₹ 8,098.36

1 Piece(s) 7 Day(s) or more No8B101.612712.7216.3

₹ 14,346.64

1 Piece(s) 6 Day(s) or more Zinc Plating8B101.612712.7216.3

₹ 11,895.55

1 Piece(s) 7 Day(s) or more No10B127152.412.7267.4

₹ 22,179.40

1 Piece(s) 7 Day(s) or more Zinc Plating10B127152.412.7267.4

₹ 16,768.25

1 Piece(s) 7 Day(s) or more No12B152.4177.812.7318.5

₹ 31,956.98

1 Piece(s) 6 Day(s) or more Zinc Plating12B152.4177.812.7318.5

₹ 22,239.67

1 Piece(s) 9 Day(s) or more No14B165.1190.512.7355.6

₹ 43,317.73

1 Piece(s) 9 Day(s) or more Zinc Plating14B165.1190.512.7355.6

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Cap Material FSGP
Applicable Fluid Water / Air / Steam / Gas / Oil