(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welded Type Pipe Fitting, 45° Elbow (Long)

Welded Type Pipe Fitting, 45° Elbow (Long)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      423₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 2311, JIS B 2312-compliant steel butt welding pipe fitting.

Part Number
FSGP-45E-L-1-1/2B-B
FSGP-45E-L-1-1/2B-W
FSGP-45E-L-1-1/4B-B
FSGP-45E-L-1-1/4B-W
FSGP-45E-L-1/2B-B
FSGP-45E-L-1/2B-W
FSGP-45E-L-1B-B
FSGP-45E-L-1B-W
FSGP-45E-L-2-1/2B-B
FSGP-45E-L-2-1/2B-W
FSGP-45E-L-2B-B
FSGP-45E-L-2B-W
FSGP-45E-L-3/4B-B
FSGP-45E-L-3/4B-W
FSGP-45E-L-3B-B
FSGP-45E-L-3B-W
FSGP-45E-L-4B-B
FSGP-45E-L-4B-W
FSGP-45E-L-5B-B
FSGP-45E-L-5B-W
FSGP-45E-L-6B-B
FSGP-45E-L-6B-W
FSGP-45E-L-8B-B
FSGP-45E-L-10B-B
FSGP-45E-L-10B-W
FSGP-45E-L-12B-B
FSGP-45E-L-12B-W
FSGP-45E-L-14B-B
FSGP-45E-L-14B-W
PT370-45E-L-1-1/2B-B-SCH40
PT370-45E-L-1-1/2B-B-SCH80
PT370-45E-L-1-1/2B-W-SCH40
PT370-45E-L-1-1/2B-W-SCH80
PT370-45E-L-1-1/4B-B-SCH40
PT370-45E-L-1-1/4B-B-SCH80
PT370-45E-L-1-1/4B-W-SCH40
PT370-45E-L-1-1/4B-W-SCH80
PT370-45E-L-1/2B-B-SCH40
PT370-45E-L-1/2B-B-SCH80
PT370-45E-L-1/2B-W-SCH40
PT370-45E-L-1/2B-W-SCH80
PT370-45E-L-1B-B-SCH40
PT370-45E-L-1B-B-SCH80
PT370-45E-L-1B-W-SCH40
PT370-45E-L-1B-W-SCH80
PT370-45E-L-2-1/2B-B-SCH40
PT370-45E-L-2-1/2B-B-SCH80
PT370-45E-L-2-1/2B-W-SCH40
PT370-45E-L-2-1/2B-W-SCH80
PT370-45E-L-2B-B-SCH40
PT370-45E-L-2B-B-SCH80
PT370-45E-L-2B-W-SCH40
PT370-45E-L-2B-W-SCH80
PT370-45E-L-3/4B-B-SCH40
PT370-45E-L-3/4B-B-SCH80
PT370-45E-L-3/4B-W-SCH40
PT370-45E-L-3/4B-W-SCH80
PT370-45E-L-3B-B-SCH40
PT370-45E-L-3B-B-SCH80
PT370-45E-L-3B-W-SCH40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment Nominal Thickness Nominal Dia. Distance to the end face from the center
(mm)
Outside Shape D
(φ mm)

₹ 485.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-1 1/2B23.748.6

₹ 779.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-1 1/2B23.748.6

₹ 423.00

1 Piece(s) 5 Day(s) or more [Steel] FSGPNo-1 1/4B19.742.7

₹ 779.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-1 1/4B19.742.7

₹ 470.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-1/2B15.821.7

₹ 673.00

1 Piece(s) 9 Day(s) or more [Steel] FSGPZinc Plating-1/2B15.821.7

₹ 470.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-1B15.834

₹ 674.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-1B15.834

₹ 1,144.00

1 Piece(s) 6 Day(s) or more [Steel] FSGPNo-2 1/2B39.576.3

₹ 2,001.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-2 1/2B39.576.3

₹ 741.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-2B31.660.5

₹ 1,249.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-2B31.660.5

₹ 470.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-3/4B15.827.2

₹ 673.00

1 Piece(s) 9 Day(s) or more [Steel] FSGPZinc Plating-3/4B15.827.2

₹ 1,383.00

1 Piece(s) 6 Day(s) or more [Steel] FSGPNo-3B47.389.1

₹ 2,509.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-3B47.389.1

₹ 2,308.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-4B63.1114.3

₹ 4,267.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-4B63.1114.3

₹ 3,460.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-5B78.9139.8

₹ 6,423.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-5B78.9139.8

₹ 5,600.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-6B94.7165.2

₹ 10,532.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-6B94.7165.2

₹ 5,786.56

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-8B126.3216.3

₹ 20,050.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-10B157.8267.4

₹ 38,948.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-10B157.8267.4

₹ 30,047.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-12B189.4318.5

₹ 58,234.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPZinc Plating-12B189.4318.5

₹ 53,457.00

1 Piece(s) 7 Day(s) or more [Steel] FSGPNo-14B220.9355.6

₹ 96,525.00

1 Piece(s) 8 Day(s) or more [Steel] FSGPZinc Plating-14B220.9355.6

₹ 977.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH401 1/2B23.748.6

₹ 1,442.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH801 1/2B23.748.6

₹ 1,330.00

1 Piece(s) 9 Day(s) or more [Steel] PT370Zinc PlatingSCH401 1/2B23.748.6

₹ 2,022.00

1 Piece(s) 14 Day(s) or more [Steel] PT370Zinc PlatingSCH801 1/2B23.748.6

₹ 974.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH401 1/4B19.742.7

₹ 1,443.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH801 1/4B19.742.7

₹ 1,377.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH401 1/4B19.742.7

₹ 2,019.00

1 Piece(s) 14 Day(s) or more [Steel] PT370Zinc PlatingSCH801 1/4B19.742.7

₹ 934.00

1 Piece(s) 6 Day(s) or more [Steel] PT370NoSCH401/2B15.821.7

₹ 1,394.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH801/2B15.821.7

₹ 1,347.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH401/2B15.821.7

₹ 2,017.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH801/2B15.821.7

₹ 930.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH401B15.834

₹ 1,389.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH801B15.834

₹ 1,350.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH401B15.834

₹ 2,012.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH801B15.834

₹ 2,262.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH402 1/2B39.576.3

₹ 3,646.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH802 1/2B39.576.3

₹ 3,159.00

1 Piece(s) 6 Day(s) or more [Steel] PT370Zinc PlatingSCH402 1/2B39.576.3

₹ 5,107.00

1 Piece(s) 14 Day(s) or more [Steel] PT370Zinc PlatingSCH802 1/2B39.576.3

₹ 1,390.00

1 Piece(s) 6 Day(s) or more [Steel] PT370NoSCH402B31.660.5

₹ 2,587.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH802B31.660.5

₹ 1,945.00

1 Piece(s) 9 Day(s) or more [Steel] PT370Zinc PlatingSCH402B31.660.5

₹ 3,635.00

1 Piece(s) 14 Day(s) or more [Steel] PT370Zinc PlatingSCH802B31.660.5

₹ 934.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH403/4B15.827.2

₹ 1,394.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH803/4B15.827.2

₹ 1,347.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH403/4B15.827.2

₹ 2,017.00

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH803/4B15.827.2

₹ 2,967.00

1 Piece(s) 7 Day(s) or more [Steel] PT370NoSCH403B47.389.1

₹ 4,973.00

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH803B47.389.1

₹ 4,151.00

1 Piece(s) 7 Day(s) or more [Steel] PT370Zinc PlatingSCH403B47.389.1

Loading...

Basic Information

Type Butt Welding Type Fitting Shape Elbow Applicable Fluid Water / Air / Steam / Gas / Oil
Specifications Long Elbow Angle(°) 45
X
whatsapp-qr whatsapp-icon