(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
JIS B 2311, JIS B 2312-compliant steel butt welding pipe fitting.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Surface Treatment | Nominal Thickness | Nominal Dia. | Distance to the end face from the center (mm) | Outside Shape D (φ mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 339.25 | 1 Piece(s) | 9 Day(s) or more | [Steel] FSGP | No | - | 1 1/2B | 15.8 | 48.6 | ||
₹ 459.80 | 1 Piece(s) | 9 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 1 1/2B | 15.8 | 48.6 | ||
₹ 694.40 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 2 1/2B | 26.3 | 76.3 | ||
₹ 951.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 2 1/2B | 26.3 | 76.3 | ||
₹ 526.76 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 2B | 21 | 60.5 | ||
₹ 619.18 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 2B | 21 | 60.5 | ||
₹ 766.40 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 3B | 31.6 | 89.1 | ||
₹ 1,191.20 | 1 Piece(s) | 6 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 3B | 31.6 | 89.1 | ||
₹ 1,271.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 4B | 42.1 | 114.3 | ||
₹ 1,991.20 | 1 Piece(s) | 6 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 4B | 42.1 | 114.3 | ||
₹ 1,768.38 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 5B | 52.6 | 139.8 | ||
₹ 2,719.35 | 1 Piece(s) | 6 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 5B | 52.6 | 139.8 | ||
₹ 2,850.62 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 6B | 63.1 | 165.2 | ||
₹ 4,066.78 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 6B | 63.1 | 165.2 | ||
₹ 5,786.56 | 1 Piece(s) | 6 Day(s) or more | [Steel] FSGP | No | - | 8B | 84.2 | 216.3 | ||
₹ 8,146.58 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 8B | 84.2 | 216.3 | ||
₹ 10,142.27 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | No | - | 10B | 105.2 | 267.4 | ||
₹ 14,700.24 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 10B | 105.2 | 267.4 | ||
₹ 15,191.78 | 1 Piece(s) | 9 Day(s) or more | [Steel] FSGP | No | - | 12B | 126.2 | 318.5 | ||
₹ 21,671.78 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 12B | 126.2 | 318.5 | ||
₹ 27,002.56 | 1 Piece(s) | 9 Day(s) or more | [Steel] FSGP | No | - | 14B | 147.3 | 355.6 | ||
₹ 40,223.73 | 1 Piece(s) | 7 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 14B | 147.3 | 355.6 | ||
₹ 2.01 | 1 Piece(s) | 12 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 22B | 231.5 | 558.8 | ||
₹ 2.01 | 1 Piece(s) | 12 Day(s) or more | [Steel] FSGP | Zinc Plating | - | 24B | 252.5 | 609.6 | ||
₹ 648.65 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH40 | 1 1/2B | 15.8 | 48.6 | ||
₹ 980.82 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 1 1/2B | 15.8 | 48.6 | ||
₹ 861.62 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 1 1/2B | 15.8 | 48.6 | ||
₹ 1,315.67 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 1 1/2B | 15.8 | 48.6 | ||
₹ 1,351.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 2 1/2B | 26.3 | 76.3 | ||
₹ 2,151.20 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 2 1/2B | 26.3 | 76.3 | ||
₹ 2,071.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 2 1/2B | 26.3 | 76.3 | ||
₹ 2,661.76 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 2 1/2B | 26.3 | 76.3 | ||
₹ 797.33 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 2B | 21 | 60.5 | ||
₹ 1,570.15 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 2B | 21 | 60.5 | ||
₹ 1,067.87 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 2B | 21 | 60.5 | ||
₹ 1,990.73 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 2B | 21 | 60.5 | ||
₹ 1,831.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 3B | 31.6 | 89.1 | ||
₹ 2,951.20 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 3B | 31.6 | 89.1 | ||
₹ 2,711.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 3B | 31.6 | 89.1 | ||
₹ 3,666.31 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 3B | 31.6 | 89.1 | ||
₹ 3,031.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 4B | 42.1 | 114.3 | ||
₹ 4,791.20 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 4B | 42.1 | 114.3 | ||
₹ 4,551.20 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 4B | 42.1 | 114.3 | ||
₹ 6,085.25 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 4B | 42.1 | 114.3 | ||
₹ 4,496.73 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 5B | 52.6 | 139.8 | ||
₹ 7,476.87 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 5B | 52.6 | 139.8 | ||
₹ 6,066.49 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 5B | 52.6 | 139.8 | ||
₹ 10,087.36 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 5B | 52.6 | 139.8 | ||
₹ 6,311.60 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 6B | 63.1 | 165.2 | ||
₹ 10,956.62 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 6B | 63.1 | 165.2 | ||
₹ 8,509.55 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 6B | 63.1 | 165.2 | ||
₹ 14,780.60 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 6B | 63.1 | 165.2 | ||
₹ 13,048.76 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | No | SCH40 | 8B | 84.2 | 216.3 | ||
₹ 22,863.84 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 8B | 84.2 | 216.3 | ||
₹ 17,601.36 | 1 Piece(s) | 7 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 8B | 84.2 | 216.3 | ||
₹ 30,860.02 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 8B | 84.2 | 216.3 | ||
₹ 23,410.31 | 1 Piece(s) | 6 Day(s) or more | [Steel] PT370 | No | SCH40 | 10B | 105.2 | 267.4 | ||
₹ 42,869.02 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | No | SCH80 | 10B | 105.2 | 267.4 | ||
₹ 31,599.36 | 1 Piece(s) | 9 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH40 | 10B | 105.2 | 267.4 | ||
₹ 57,866.22 | 1 Piece(s) | 14 Day(s) or more | [Steel] PT370 | Zinc Plating | SCH80 | 10B | 105.2 | 267.4 |
Loading...
Type | Butt Welding Type | Fitting Shape | Elbow | Applicable Fluid | Water / Air / Steam / Gas / Oil |
---|---|---|---|---|---|
Specifications | Short | Elbow Angle(°) | 45 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy