(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welded Pipe Fitting 180° Elbow (Long) (Part Number)

Welded Pipe Fitting 180° Elbow (Long)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,001₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· JIS B 2311, JIS B 2312 conform steel butt welding pipe fitting.

Part Number
FSGP-180E-L-2B-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,000.91

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material FSGP
Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil Nominal Dia. 2B
Center Distance(mm) 152.4 Distance to the end face from the back(mm) 106.5 Specifications Long
Elbow Angle(°) 180 Outside Shape D(φ mm) 60.5

Please check the type/dimensions/specifications of the part FSGP-180E-L-2B-B in the Welded Pipe Fitting 180° Elbow (Long) series.

X
whatsapp-qr whatsapp-icon