(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Welded Type Pipe Fitting 180° Elbow (Short)

Welded Type Pipe Fitting 180° Elbow (Short)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

JIS B 2311, JIS B 2312-compliant steel butt welding pipe fitting.

Part Number
FSGP-180E-S-1-1/2B-B
FSGP-180E-S-1-1/2B-W
FSGP-180E-S-2-1/2B-B
FSGP-180E-S-2-1/2B-W
FSGP-180E-S-2B-B
FSGP-180E-S-2B-W
FSGP-180E-S-3-1/2B-B
FSGP-180E-S-3-1/2B-W
FSGP-180E-S-3B-B
FSGP-180E-S-3B-W
FSGP-180E-S-4B-B
FSGP-180E-S-4B-W
FSGP-180E-S-5B-B
FSGP-180E-S-5B-W
FSGP-180E-S-6B-B
FSGP-180E-S-6B-W
FSGP-180E-S-8B-B
FSGP-180E-S-8B-W
PT370-180E-S-1-1/2B-B-SCH40
PT370-180E-S-1-1/2B-B-SCH80
PT370-180E-S-1-1/2B-W-SCH40
PT370-180E-S-2-1/2B-B-SCH40
PT370-180E-S-2-1/2B-B-SCH80
PT370-180E-S-2-1/2B-W-SCH40
PT370-180E-S-2B-B-SCH40
PT370-180E-S-2B-B-SCH80
PT370-180E-S-2B-W-SCH40
PT370-180E-S-3-1/2B-W-SCH40
PT370-180E-S-3B-B-SCH40
PT370-180E-S-3B-B-SCH80
PT370-180E-S-3B-W-SCH40
PT370-180E-S-4B-B-SCH40
PT370-180E-S-4B-B-SCH80
PT370-180E-S-4B-W-SCH40
PT370-180E-S-5B-B-SCH40
PT370-180E-S-5B-B-SCH80
PT370-180E-S-5B-W-SCH40
PT370-180E-S-6B-B-SCH40
PT370-180E-S-6B-B-SCH80
PT370-180E-S-6B-W-SCH40
PT370-180E-S-8B-B-SCH40
PT370-180E-S-8B-B-SCH80
PT370-180E-S-8B-W-SCH40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaterial Surface Treatment Nominal Thickness Nominal Dia. Center Distance
(mm)
Distance to the end face from the back
(mm)
Outside Shape D
(φ mm)

₹ 932.60

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-1 1/2B76.262.448.6

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-1 1/2B76.262.448.6

₹ 2,077.78

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-2 1/2B127101.776.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-2 1/2B127101.776.3

₹ 1,338.44

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-2B101.681.160.5

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-2B101.681.160.5

₹ 5,442.35

1 Piece(s) 12 Day(s) or more [Steel] FSGPNo-3 1/2B177.8139.7101.6

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-3 1/2B177.8139.7101.6

₹ 2,178.24

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-3B152.4120.889.1

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-3B152.4120.889.1

₹ 3,632.82

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-4B203.2158.8114.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-4B203.2158.8114.3

₹ 5,442.35

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-5B254196.9139.8

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-5B254196.9139.8

₹ 8,798.85

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-6B304.8235165.2

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-6B304.8235165.2

₹ 17,934.87

1 Piece(s) 9 Day(s) or more [Steel] FSGPNo-8B406.4311.4216.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] FSGPZinc Plating-8B406.4311.4216.3

₹ 1,875.53

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH401 1/2B76.262.448.6

₹ 2,884.09

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH801 1/2B76.262.448.6

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH401 1/2B76.262.448.6

₹ 3,855.16

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH402 1/2B127101.776.3

₹ 6,201.78

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH802 1/2B127101.776.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH402 1/2B127101.776.3

₹ 2,338.96

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH402B101.681.160.5

₹ 4,389.58

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH802B101.681.160.5

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH402B101.681.160.5

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH403 1/2B177.8139.7101.6

₹ 5,130.25

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH403B152.4120.889.1

₹ 8,528.31

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH803B152.4120.889.1

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH403B152.4120.889.1

₹ 8,591.25

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH404B203.2158.8114.3

₹ 14,192.60

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH804B203.2158.8114.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH404B203.2158.8114.3

₹ 13,206.80

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH405B254196.9139.8

₹ 21,985.20

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH805B254196.9139.8

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH405B254196.9139.8

₹ 18,542.95

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH406B304.8235165.2

₹ 32,227.55

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH806B304.8235165.2

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH406B304.8235165.2

₹ 38,392.76

1 Piece(s) 9 Day(s) or more [Steel] PT370NoSCH408B406.4311.4216.3

₹ 67,343.76

1 Piece(s) 12 Day(s) or more [Steel] PT370NoSCH808B406.4311.4216.3

₹ 2.01

1 Piece(s) 12 Day(s) or more [Steel] PT370Zinc PlatingSCH408B406.4311.4216.3

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Applicable Fluid Water / Air / Steam / Gas / Oil
Specifications Short Elbow Angle(°) 180
X
whatsapp-qr whatsapp-icon