(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
Part Number |
---|
PKE566AC-FC30RA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 43,567.38 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | - | - | - | 0.024 | 10.5 | Presence | Unipolar | 0.17 | ~15 | N/A | Pulse train input type | 30 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - |
Loading...
Please check the type/dimensions/specifications of the part PKE566AC-FC30RA in the New 5th Phase Stepper Motor Unit RKII Series series.
Part Number |
---|
PKE545AC-FC10RA |
PKE545AC-FC20LA |
PKE545AC-FC20RA |
PKE566AC-FC7.2LA |
PKE566AC-FC7.2RA |
PKE566RC2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.072 | 1 | Presence | Unipolar | 0.42 | ~1 | N/A | Pulse train input type | 10 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 43,567.38 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | - | - | - | 0.1 | 2.5 | Presence | Unipolar | 0.25 | ~3 | N/A | Pulse train input type | 7.2 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
₹ 43,567.38 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 60 | - | - | - | 0.1 | 2.5 | Presence | Unipolar | 0.25 | ~3 | N/A | Pulse train input type | 7.2 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 17,569.22 | 1 Piece(s) | 19 Day(s) or more | Motor Unit | 60 | - | - | - | 0.72 | 0.96 | No | Unipolar | - | ~1 | N/A | Pulse train input type | - | N/A | Single axis shaft | Available | Standard | 2 | - | - |