(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.
Part Number |
---|
PKE545AC-FC30RA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.024 | 3 | Presence | Unipolar | 0.25 | ~3 | N/A | Pulse train input type | 30 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - |
Loading...
Please check the type/dimensions/specifications of the part PKE545AC-FC30RA in the New 5th Phase Stepper Motor Unit RKII Series series.
Part Number |
---|
PKE545AC-FC10RA |
PKE545AC-FC20LA |
PKE545AC-FC20RA |
PKE545AC-FC7.2LA |
PKE545AC-FC7.2RA |
PKE545RC2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Encoder | Gearhead type | Serial Number | Output Shaft Direction | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.072 | 1 | Presence | Unipolar | 0.42 | ~1 | N/A | Pulse train input type | 10 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.036 | 2 | Presence | Unipolar | 0.25 | ~2 | N/A | Pulse train input type | 20 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.1 | 0.7 | Presence | Unipolar | 0.42 | ~0.7 | N/A | Pulse train input type | 7.2 | N/A | Single axis shaft | N/A | FC | N/A | L, solid shaft (left) | - | ||
₹ 36,457.36 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | - | - | 0.1 | 0.7 | Presence | Unipolar | 0.42 | ~0.7 | N/A | Pulse train input type | 7.2 | N/A | Single axis shaft | N/A | FC | N/A | R, solid shaft (right) | - | ||
₹ 16,523.22 | 1 Piece(s) | 19 Day(s) or more | Motor Unit | 42 | - | - | - | 0.72 | 0.27 | No | Unipolar | - | ~0.3 | N/A | Pulse train input type | - | N/A | Single axis shaft | Available | Standard | 2 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy