(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

New 5th Phase Stepper Motor Unit RKII Series (Part Number)

New 5th Phase Stepper Motor Unit RKII Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
PKE545AC-FC10RA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PKE545AC-FC10RA in the New 5th Phase Stepper Motor Unit RKII Series series.

Product variants

Part Number
PKE543RC2
PKE544RC2
PKE545AC-FC10LA
PKE545AC-FC20LA
PKE545AC-FC20RA
PKE545AC-FC30LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

₹ 15,568.36

1 Piece(s) 19 Day(s) or more Motor Unit42---0.720.14NoUnipolar-~0.2N/APulse train input type-N/ASingle axis shaftAvailableStandard2--

₹ 15,707.60

1 Piece(s) 19 Day(s) or more Motor Unit42---0.720.21NoUnipolar-~0.3N/APulse train input type-N/ASingle axis shaftAvailableStandard2--

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0243PresenceUnipolar0.25~3N/APulse train input type30N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-