(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New 5th Phase Stepper Motor Unit RKII Series (Part Number)

New 5th Phase Stepper Motor Unit RKII Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,568₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Unimaginable high performance of stepper motors so far. The driver uses full digital control to maximize the performance of the motor. A motor with unprecedented high efficiency, low heat generation and low vibration. Space-saving, easy wiring, and improved ease of use such as of protection function.

New 5-Phase Stepper Motor Unit RK II Series: Related images

Part Number
RKS596MA-HS50-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

₹ 194,961.64

1 Piece(s) 38 Day(s) or more [Set] Motor Unit90Single-phaseAC100 TypeOpen loop0.014433PresenceUnipolar-~40AvailablePulse train input type503Single axis shaftN/AHarmonicN/A--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part RKS596MA-HS50-3 in the New 5th Phase Stepper Motor Unit RKII Series series.

Product variants

Part Number
PKE545AC-FC10RA
PKE545AC-FC20LA
PKE545AC-FC20RA
RKSD503-A
RKSD503-AD
RKSD503-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Gearhead type Serial Number Output Shaft Direction Compatible Models

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0721PresenceUnipolar0.42~1N/APulse train input type10N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AL, solid shaft (left)-

₹ 36,457.36

1 Piece(s) 18 Day(s) or more Motor Unit42---0.0362PresenceUnipolar0.25~2N/APulse train input type20N/ASingle axis shaftN/AFCN/AR, solid shaft (right)-

₹ 37,856.75

1 Piece(s) 13 Day(s) or more Driver Unit-Single-phaseAC100 Type-------N/APulse train input type-------RKS543, RKS544, RKS545

₹ 43,513.00

1 Piece(s) 13 Day(s) or more Driver Unit-Single-phaseAC100 Type-------N/APositioning function built-in type-------RKS543, RKS544, RKS545

₹ 37,856.75

1 Piece(s) 12 Day(s) or more Driver Unit-Single-phaseAC200 Type-------N/APulse train input type-------RKS543, RKS544, RKS545
X
whatsapp-qr whatsapp-icon