(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
ARM98MK-PS36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 106,107.09 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 90 | - | DC Specifications | Closed Loop | 0.01 | - | Presence | Unipolar | 0.15 | - | Available | - | - | 36 | N/A | Single axis shaft | PS | - | - | MK |
Loading...
Please check the type/dimensions/specifications of the part ARM98MK-PS36 in the Stepper Motor for Units series.
Part Number |
---|
ARD-CD |
ARD-K |
ARD-KD |
ARM98MK-PS5 |
ARM98MK-PS50 |
ARM98MK-PS7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,931.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | AC200 Type | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 35,294.42 | 1 Piece(s) | 17 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | ||
₹ 40,950.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 92,153.16 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 90 | - | DC Specifications | Closed Loop | 0.072 | - | Presence | Unipolar | 0.12 | - | Available | - | - | 5 | N/A | Single axis shaft | PS | - | - | MK | ||
₹ 106,107.09 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 90 | - | DC Specifications | Closed Loop | 0.0072 | - | Presence | Unipolar | 0.15 | - | Available | - | - | 50 | N/A | Single axis shaft | PS | - | - | MK | ||
₹ 92,153.16 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 90 | - | DC Specifications | Closed Loop | 0.05 | - | Presence | Unipolar | 0.12 | - | Available | - | - | 7.2 | N/A | Single axis shaft | PS | - | - | MK |