(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
PKE564AC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,961.65 | 1 Piece(s) | 13 Day(s) or more | Motor Unit | 60 | - | - | Open loop | 0.72 | 0.52 | No | Unipolar | - | ~0.6 | N/A | - | - | - | N/A | Single axis shaft | Standard | - | - | AC |
Loading...
Please check the type/dimensions/specifications of the part PKE564AC in the Stepper Motor for Units series.
Part Number |
---|
ARD-CD |
ARD-K |
ARD-KD |
PKE564AC-HS100 |
PKE564AC-HS50 |
PKE564AC-PS25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,931.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | AC200 Type | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 35,294.42 | 1 Piece(s) | 17 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | ||
₹ 40,950.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 94,583.96 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 60 | - | - | Open loop | 0.0072 | 10 | Presence | Unipolar | - | ~10 | N/A | - | - | 100 | N/A | Single axis shaft | Harmonic | - | - | AC | ||
₹ 94,583.96 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 60 | - | - | Open loop | 0.0144 | 7 | Presence | Unipolar | - | ~10 | N/A | - | - | 50 | N/A | Single axis shaft | Harmonic | - | - | AC | ||
₹ 48,888.73 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 60 | - | - | Open loop | 0.0288 | 8 | Presence | Unipolar | 0.15 | ~10 | N/A | - | - | 25 | N/A | Single axis shaft | PS | - | - | AC |