(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stepper Motor for Units (Part Number)

Stepper Motor for Units
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an individual motor (component) of the stepper motor unit.

Part Number
ARM46AC-T3.6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

₹ 30,983.16

1 Piece(s) 17 Day(s) or more Motor Unit42-AC200 TypeOpen loop0.10.35PresenceUnipolar0.75~0.4N/A--3.6N/ASingle axis shaftTHIP65Downward directionAC

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ARM46AC-T3.6 in the Stepper Motor for Units series.

Product variants

Part Number
ARD-CD
ARD-K
ARD-KD
ARM46AC-T30
ARM46AC-T7.2
ARM46AK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Power Supply Voltage Specifications Control Method Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Main Body Length L / L1
(mm)
Driver Type Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type Degree of Protection Cable Exit Direction Model Number Symbol

₹ 55,931.69

1 Piece(s) 37 Day(s) or more Driver Unit-Single-phaseAC200 Type---------Positioning function built-in type-------

₹ 35,294.42

1 Piece(s) 17 Day(s) or more Driver Unit-Single-phaseDC Specifications---------Pulse train input type-------

₹ 40,950.69

1 Piece(s) 37 Day(s) or more Driver Unit-Single-phaseDC Specifications---------Positioning function built-in type-------

₹ 32,555.58

1 Piece(s) 17 Day(s) or more Motor Unit42-AC200 TypeOpen loop0.0121.5PresenceUnipolar0.25~1.5N/A--30N/ASingle axis shaftTHIP65Downward directionAC

₹ 30,983.16

1 Piece(s) 17 Day(s) or more Motor Unit42-AC200 TypeOpen loop0.050.7PresenceUnipolar0.42~0.7N/A--7.2N/ASingle axis shaftTHIP65Downward directionAC

₹ 17,557.89

1 Piece(s) 17 Day(s) or more Motor Unit42-DC SpecificationsOpen loop0.360.3NoUnipolar-~0.3N/A---N/ASingle axis shaftStandardIP65-AK