(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
ARM46AC-T20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,555.58 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 42 | - | AC200 Type | Open loop | 0.018 | 1.5 | Presence | Unipolar | 0.25 | ~1.5 | N/A | - | - | 20 | N/A | Single axis shaft | TH | IP65 | Downward direction | AC |
Loading...
Please check the type/dimensions/specifications of the part ARM46AC-T20 in the Stepper Motor for Units series.
Part Number |
---|
ARD-CD |
ARD-K |
ARD-KD |
ARM46AC-T3.6 |
ARM46AC-T30 |
ARM46AC-T7.2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,931.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | AC200 Type | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 35,294.42 | 1 Piece(s) | 17 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | ||
₹ 40,950.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 30,983.16 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 42 | - | AC200 Type | Open loop | 0.1 | 0.35 | Presence | Unipolar | 0.75 | ~0.4 | N/A | - | - | 3.6 | N/A | Single axis shaft | TH | IP65 | Downward direction | AC | ||
₹ 32,555.58 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 42 | - | AC200 Type | Open loop | 0.012 | 1.5 | Presence | Unipolar | 0.25 | ~1.5 | N/A | - | - | 30 | N/A | Single axis shaft | TH | IP65 | Downward direction | AC | ||
₹ 30,983.16 | 1 Piece(s) | 17 Day(s) or more | Motor Unit | 42 | - | AC200 Type | Open loop | 0.05 | 0.7 | Presence | Unipolar | 0.42 | ~0.7 | N/A | - | - | 7.2 | N/A | Single axis shaft | TH | IP65 | Downward direction | AC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy