(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is an individual motor (component) of the stepper motor unit.
Part Number |
---|
ARM46MK-T3.6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 46,891.65 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | DC Specifications | Closed Loop | 0.1 | - | Presence | Unipolar | 0.75 | - | Available | - | - | 3.6 | N/A | Single axis shaft | TH | - | Downward direction | MK |
Loading...
Please check the type/dimensions/specifications of the part ARM46MK-T3.6 in the Stepper Motor for Units series.
Part Number |
---|
ARD-CD |
ARD-K |
ARD-KD |
ARM46MK-T30 |
ARM46MK-T7.2 |
ARM46SAK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type Details | Square Flange Size A (mm) | Power Supply | Voltage Specifications | Control Method | Step Angle (°) | Excitation maximum static torque (details) (N·m) | Reducer | Drive Method | Backlash (°) | Excitation maximum static torque (classification) (N·m) | Electromagnetic Brake | Main Body Length L / L1 (mm) | Driver Type | Reduction Ratio | Cable Length (m) | Shaft Shape | Gearhead type | Degree of Protection | Cable Exit Direction | Model Number Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 55,931.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | AC200 Type | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 35,294.42 | 1 Piece(s) | 17 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Pulse train input type | - | - | - | - | - | - | - | ||
₹ 40,950.69 | 1 Piece(s) | 37 Day(s) or more | Driver Unit | - | Single-phase | DC Specifications | - | - | - | - | - | - | - | - | - | Positioning function built-in type | - | - | - | - | - | - | - | ||
₹ 48,465.44 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | DC Specifications | Closed Loop | 0.012 | - | Presence | Unipolar | 0.25 | - | Available | - | - | 30 | N/A | Single axis shaft | TH | - | Downward direction | MK | ||
₹ 46,891.65 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | DC Specifications | Closed Loop | 0.05 | - | Presence | Unipolar | 0.417 | - | Available | - | - | 7.2 | N/A | Single axis shaft | TH | - | Downward direction | MK | ||
₹ 15,281.60 | 1 Piece(s) | 18 Day(s) or more | Motor Unit | 42 | - | DC Specifications | Open loop | 0.36 | 0.3 | No | Unipolar | - | ~0.3 | N/A | - | - | - | N/A | Single axis shaft | Standard | IP20 | - | SAK |