(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Brushless Motor Unit, BLE Series (Part Number)

Brushless Motor Unit, BLE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,441₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Output: 30W/60W/120W speed control range: 100 to 4000r/min speed ratio 1: 40

[Features]
· Wide range of speed controls from low speed to high speed: speed range designated at 100 to 4000r/min (speed ratio 1: 40) which is much higher than conventional products.
· Thin-type / High power: The thin-type and high power contributes to downsizing devices.
· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving at stable speeds in all speed ranges from low speeds to high speeds even in cases where the load fluctuations.
· Effective in saving energy: The brushless motor uses a permanent magnet to suppress the secondary loss from the motor to achieve high efficiency. Approx. 23% reduction in consumed energy can be achieved when substituting a three-phase motor with inverter controls with the BLE series. A speed control motor that is effective at saving energy for the device.
· Can achieve vertical driving and speed controls. BLE series motor with electromagnetic brake can provide consistent speed control even when vertically driven (winding down operation). Can also be used for sustaining loads during horizontal driving in addition to vertical driving.

Part Number
BLE23CC10F-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method Output Details
(W)

₹ 83,419.98

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase/ Three-phase[Hollow Shaft] Hollow Flat100~4000NoCombination Type310CC-Link communication type-

Loading...

  1. 1

Basic Information

Motor Type Standard Main Body Shape Square

Please check the type/dimensions/specifications of the part BLE23CC10F-3 in the Brushless Motor Unit, BLE Series series.

Product variants

Part Number
BLE23AC100F-3
BLE23AC100S
BLE23AC100S-1
BLE23CC10S
BLE23CC10S-1
BLE23CC10S-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Square Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Velocity Control Range
(r/min)
Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method Output Details
(W)

₹ 84,551.78

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phase[Hollow Shaft] Hollow Flat100~4000NoCombination Type3100CC-Link communication type-

₹ 75,773.11

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000NoCombination TypeN/A100CC-Link communication type-

₹ 78,658.04

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC100 TypeSingle-phaseParallel Shafts100~4000NoCombination Type1100CC-Link communication type-

₹ 74,973.49

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase/ Three-phaseParallel Shafts100~4000NoCombination TypeN/A10CC-Link communication type-

₹ 77,857.09

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase/ Three-phaseParallel Shafts100~4000NoCombination Type110CC-Link communication type-

₹ 77,904.31

1 Piece(s) 28 Day(s) or more [Set] Motor Unit6030AC200 TypeSingle-phase/ Three-phaseParallel Shafts100~4000NoCombination Type210CC-Link communication type-