(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Output: 30W/60W/120W speed control range: 100 to 4000r/min speed ratio 1: 40
[Features]
· Wide range of speed controls from low speed to high speed: speed range designated at 100 to 4000r/min (speed ratio 1: 40) which is much higher than conventional products.
· Thin-type / High power: The thin-type and high power contributes to downsizing devices.
· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving at stable speeds in all speed ranges from low speeds to high speeds even in cases where the load fluctuations.
· Effective in saving energy: The brushless motor uses a permanent magnet to suppress the secondary loss from the motor to achieve high efficiency. Approx. 23% reduction in consumed energy can be achieved when substituting a three-phase motor with inverter controls with the BLE series. A speed control motor that is effective at saving energy for the device.
· Can achieve vertical driving and speed controls. BLE series motor with electromagnetic brake can provide consistent speed control even when vertically driven (winding down operation). Can also be used for sustaining loads during horizontal driving in addition to vertical driving.
Part Number |
---|
BLE23CC15F-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Rotation speed setting method | Output Details (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 83,372.76 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase/ Three-phase | [Hollow Shaft] Hollow Flat | 100~4000 | No | Combination Type | 2 | 15 | CC-Link communication type | - |
Loading...
Motor Type | Standard | Main Body Shape | Square |
---|
Please check the type/dimensions/specifications of the part BLE23CC15F-2 in the Brushless Motor Unit, BLE Series series.
Part Number |
---|
BLE23AC100F-3 |
BLE23AC100S |
BLE23AC100S-1 |
BLE23CC15F-3 |
BLE23CC15S |
BLE23CC15S-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Square Flange Dim. A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Gear Head Type | Velocity Control Range (r/min) | Electromagnetic Brakes | Shaft end shape | Cable Length (m) | Reduction Ratio | Rotation speed setting method | Output Details (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 84,551.78 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | [Hollow Shaft] Hollow Flat | 100~4000 | No | Combination Type | 3 | 100 | CC-Link communication type | - | ||
₹ 75,773.11 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 100~4000 | No | Combination Type | N/A | 100 | CC-Link communication type | - | ||
₹ 78,658.04 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC100 Type | Single-phase | Parallel Shafts | 100~4000 | No | Combination Type | 1 | 100 | CC-Link communication type | - | ||
₹ 83,419.98 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase/ Three-phase | [Hollow Shaft] Hollow Flat | 100~4000 | No | Combination Type | 3 | 15 | CC-Link communication type | - | ||
₹ 74,973.49 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase/ Three-phase | Parallel Shafts | 100~4000 | No | Combination Type | N/A | 15 | CC-Link communication type | - | ||
₹ 77,857.09 | 1 Piece(s) | 27 Day(s) or more | [Set] Motor Unit | 60 | 30 | AC200 Type | Single-phase/ Three-phase | Parallel Shafts | 100~4000 | No | Combination Type | 1 | 15 | CC-Link communication type | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy