(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.
[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen
Part Number |
---|
E3NX-FA51 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,887.16 | 1 Piece(s) | 7 Day(s) or more | Opaque Objects / Microscopic Object | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Standard / Cold Resistance | -30~70 | 35~85 | IP50 | Threshold Automatic Correction / Counter / External Input / Response time setting / Power Tuning Function | - | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | Square shape | - | - | 2 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) |
Loading...
Type | Fiber Sensor (Amplifier) | Light Source | Red 4-element type light emitting diode | Response time (standard mode)(ms) | 1 |
---|
Please check the type/dimensions/specifications of the part E3NX-FA51 2M in the Smart Fiber Amplifier [E3NX-FA] series.
Part Number |
---|
E3NX-FA21 2M |
E3NX-FA21M 2M |
E3NX-FA24 |
E3NX-FA54 |
E3NX-FA6 |
E3NX-FA6M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detected Objects | Detection Method | Case Material | Amplifier Installation Type | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Operating Environment | Ambient Operating Temperature (°C) | Ambient Operating Temperature (%) | Protection Structure | Amplifier Function (Selectable only when Amplifier is installed) | Product type | Power Supply Voltage (V) | Output Mode | Operation Mode | Connection Method | Cable length (m) | Shape (amplifier) | Applicable Sensors | Overview | Input/Output | Mounting Method | Specifications | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,397.00 | 1 Piece(s) |
Same day
Stock | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Separation Type | ~400 | 0.3 | Cold Resistance / Standard | -25~40 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Pre-wired | 2 | Square shape | - | - | 2 Output + 1 Input | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
₹ 14,887.16 | 1 Piece(s) | 7 Day(s) or more | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | High function type | - | NPN open-collector | - | Pre-wired | 2 | - | - | - | 2 Output + 1 Input | - | Fiber emission level can be adjusted manually | - | ||
₹ 14,873.15 | 1 Piece(s) | 7 Day(s) or more | - | - | [Plastic] Polycarbonate | Amplifier only | ~1000 | - | - | -25~55 | 35~85 | IP50 | Power Tuning Function / External Input | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | M8 Connector | - | Square shape | Compatible connector (XS3F-M42*-40*-A) | Smart fiber sensor (1 output / 1 input), M8 connector type | An Input and An Output | DIN rail or optional bracket (type E39-L143) | - | 520 | ||
₹ 14,873.15 | 1 Piece(s) | 7 Day(s) or more | - | - | [Plastic] Polycarbonate | Amplifier only | ~1000 | - | - | -25~55 | 35~85 | IP50 | Power Tuning Function / External Input | - | 10-30 V DC | PNP open-collector | Light ON/Dark-ON (selectable) | M8 Connector | - | Square shape | Compatible connector (XS3F-M42*-40*-A) | Smart fiber sensor (1 output / 1 input), M8 connector type | An Input and An Output | DIN rail or optional bracket (type E39-L143) | - | 520 | ||
₹ 7,655.00 | 1 Piece(s) |
Same day
Stock | Microscopic Object / Opaque Objects | [Transparent] Through Beam Type | [Plastic] Polycarbonate | Amplifier Built-in Type | ~400 | 0.3 | Cold Resistance / Standard | -30~70 | 35~85 | IP50 | Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction | - | 10-30 V DC | NPN open-collector | Light ON/Dark-ON (selectable) | Connector (reduced wiring) | - | Square shape | - | - | 1 Output | DIN rail or optional bracket (type E39-L143) | - | 360 (high-speed mode) | ||
₹ 13,442.56 | 1 Piece(s) | 7 Day(s) or more | - | - | - | Amplifier Separation Type | - | - | - | -25~55 | - | - | - | Standard type | - | NPN open-collector | - | Connector (reduced wiring) | - | - | - | - | 1 Output | - | Fiber emission level can be adjusted manually | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy