(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smart Fiber Amplifier [E3NX-FA] (Part Number)

Smart Fiber Amplifier [E3NX-FA]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,655₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.

[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen

 
Part Number
E3NX-FA6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetected Objects Detection Method Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Amplifier Function (Selectable only when Amplifier is installed) Product type Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Specifications Detection Distance details
(mm)

₹ 7,655.00

1 Piece(s) Same day Opaque Objects / Microscopic Object[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Built-in Type~4000.3Standard / Cold Resistance-30~7035~85IP50Threshold Automatic Correction / Counter / External Input / Response time setting / Power Tuning Function-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)-Square shape--1 OutputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

Loading...

  1. 1

Basic Information

Type Fiber Sensor (Amplifier) Light Source Red 4-element type light emitting diode Response time (standard mode)(ms) 1

Please check the type/dimensions/specifications of the part E3NX-FA6 in the Smart Fiber Amplifier [E3NX-FA] series.

Product variants

Part Number
E3NX-FA21 2M
E3NX-FA21M 2M
E3NX-FA24
E3NX-FA6M
E3NX-FA7
E3NX-FA7M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetected Objects Detection Method Case Material Amplifier Installation Type Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Operating Environment Ambient Operating Temperature
(°C)
Ambient Operating Temperature
(%)
Protection Structure Amplifier Function (Selectable only when Amplifier is installed) Product type Power Supply Voltage
(V)
Output Mode Operation Mode Connection Method Cable length
(m)
Shape (amplifier) Applicable Sensors Overview Input/Output Mounting Method Specifications Detection Distance details
(mm)

₹ 9,397.00

1 Piece(s) Same day

Stock

Microscopic Object / Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Separation Type~4000.3Cold Resistance / Standard-25~4035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Pre-wired2Square shape--2 Output + 1 InputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

₹ 14,887.16

1 Piece(s) 12 Day(s) or more ---Amplifier Separation Type----25~55---High function type-NPN open-collector-Pre-wired2---2 Output + 1 Input-Fiber emission level can be adjusted manually-

₹ 14,873.15

1 Piece(s) 7 Day(s) or more --[Plastic] PolycarbonateAmplifier only~1000---25~5535~85IP50Power Tuning Function / External Input-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)M8 Connector-Square shapeCompatible connector (XS3F-M42*-40*-A)Smart fiber sensor (1 output / 1 input), M8 connector typeAn Input and An OutputDIN rail or optional bracket (type E39-L143)-520

₹ 13,442.56

1 Piece(s) 7 Day(s) or more ---Amplifier Separation Type----25~55---Standard type-NPN open-collector-Connector (reduced wiring)----1 Output-Fiber emission level can be adjusted manually-

₹ 13,891.27

1 Piece(s) 64 Day(s) or more Microscopic Object / Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Built-in Type~4000.3Cold Resistance / Standard-30~7035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)-Square shape--1 Output + 1 InputDIN rail or optional bracket (type E39-L143)-360 (high-speed mode)

₹ 13,891.27

1 Piece(s) 12 Day(s) or more Microscopic Object / Opaque Objects[Transparent] Through Beam Type[Plastic] PolycarbonateAmplifier Built-in Type~4000.3Cold Resistance / Standard-30~7035~85IP50Power Tuning Function / Response time setting / External Input / Counter / Threshold Automatic Correction-10-30 V DCNPN open-collectorLight ON/Dark-ON (selectable)Connector (reduced wiring)-Square shape--1 Output + 1 InputDIN rail or optional bracket (type E39-L143)Fiber emission level can be adjusted manually360 (high-speed mode)
X
whatsapp-qr whatsapp-icon